Introduction

Introduction 1:
Introduction 2:

16 digital inputs 24 VDC

The EPI1809-002x, ERI1809-002x IO-Link box modules with digital inputs acquire binary control signals from the process level, and transfer them, electrically isolated, to the controller. The signal state is displayed by light emitting diodes; the signal connection is made optionally through M8 connectors (EPI1809-0021, ERI1809-0021) or M12 connectors (EPI1809-0022, ERI1809-0022).

The sensors are supplied from US1 (derived from L+).

The IO-Link box modules with zinc die-cast housing (ERIxxxx) are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Quick links

Installation