Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, green

Electrical isolation

500 V

Distributed Clocks

yes

Supply voltages

Connection

Input: M8 connector, 4-pin

Downstream connection: M8 socket, 4-pin, black

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

= current consumption of the encoder

Motor channels

Number

2

Motor type

DC brush motor, inductive

Connection

1x M12 common socket for both motors

Motor supply

see above under "Supply voltages"

Nominal current per output

3.5 A, short-circuit proof

Overload protection

Thermal overload warning

Resolution

Current: max. 10 bit
Speed: max. 16 bit

PWM clock frequency

30 kHz with 180° phase shift each

PWM duty cycle

0 ... 100% (voltage-controlled)

Current controller frequency

approx. 25 kHz

Encoder inputs

Number

2

Encoder type

Incremental encoders

Connection

1x M12 socket per encoder

Encoder supply

24 VDC from peripheral voltage UP, not short-circuit proof

Signals

Single-ended

Signal voltage "0"

-3 … 1.5 V

Signal voltage "1"

2.5 … 24 V

Pulse frequency

max. 400,000 increments per second with 4-fold evaluation

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C

0 … +55 °C according to ATEX

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

ATEX, CE

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms