Connecting cables
Beckhoff Automation offers suitable connecting cables with itec connectors. The following table shows some examples:
Ordering information | Material | Wire gauge | Properties |
---|---|---|---|
PVC | 0.75 mm2 | For fixed installation | |
PUR | 0.75 mm2 | Highly flexible, drag-chain suitable | |
PUR | 0.75 mm2 | Torsion-resistant for robot applications |
The complete product range can be found on our homepage www.beckhoff.com.