Connector overview
Name | Function | Connector | Tightening |
---|---|---|---|
X01 | - | M12 socket | 0.6 Nm 1) |
X02 | - | M12 socket | 0.6 Nm 1) |
X03 | Incremental encoder with 5 V supply | M12 socket | 0.6 Nm 1) |
X04 | Incremental encoder with 24 V supply | M12 socket | 0.6 Nm 1) |
X05 | M12 socket | 0.6 Nm 1) | |
X06 | M12 socket | 0.6 Nm 1) | |
X07 | M12 socket | 0.6 Nm 1) | |
X08 | M12 socket | 0.6 Nm 1) | |
X40 |
M8 socket |
0.4 Nm 1) | |
X41 |
M8 socket |
0.4 Nm 1) | |
X60 | 7/8“ plug connector | 1.5 Nm | |
X61 | 7/8“ socket | 1.5 Nm |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.
Protective caps
- Seal unused connectors with protective caps.
- Ensure the correct seating of pre-assembled protective caps.
Protective caps are pre-assembled at the factory to protect connectors during transport. They may not be tight enough to ensure IP67 protection.