Limit switch: X05
You can connect up to two limit switches to X05.
Pin assignment
Pin | Function | Symbol | Core color 1) |
---|---|---|---|
1 | Limit switch supply 24 VDC | US1 2) | brown |
2 | Digital input 2 | Di2 | white |
3 | Limit switch supply 0 V | GNDS | blue |
4 | Digital input 1 | Di1 | black |
5 | Functional earth | FE | grey |
1) The core colors apply to M12 cables from Beckhoff: ZK2000-5xxx, ZK2000-6xxx, ZK2000-7xxx
2) US1 is branched off from the supply voltage US.
Connection example
Status LEDs
X05 has two green LEDs. An LED lights up when a high level is detected at the respective input.