Product overview

The following table shows the products described in this documentation and the main distinguishing features.

Module

Output current for stepper motor

Integrated connection for motor supply

Comment

EP7041-0002

2 x 3.5 A rated current,
2 x 5.0 A peak current

M12, female

  • Designed for particularly quiet and precise motor operation.

EP7041-1002

2 x 1.0 A rated current,
2 x 1.5 A peak current

M12, female

  • Designed for particularly quiet and precise motor operation.
  • Smaller output current for stepper motors with lower power consumption.

EP7041-2002

2 x 3.5 A rated current,
2 x 5.0 A peak current

M12, male

  • Designed for particularly quiet and precise motor operation.
  • Integrated connector for feeding the motor supply build with pins (male).

EP7041-3002

2 x 3.5 A rated current,
2 x 5.0 A peak current

M12, male

  • Designed for higher velocities.
  • Integrated connector for feeding the motor supply build with pins (male).

EP7041-3102

2 x 3.5 A rated current,
2 x 5.0 A peak current

M12, male

  • Designed for higher velocities.
  • Integrated connector for feeding the motor supply build with pins (male).
  • 5 VDC encoder supply