Technical data EP6224-3002

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, green

Electrical isolation

500 V

Distributed Clocks

yes

Supply voltages

Power supply connection

M8 connector, 4-pin

Downstream connection

M8 socket, 4-pin

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current

max. 4 A

Current consumption from US

100 mA

+ Current consumption of the IO-Link devices from L+

UP nominal voltage

24 VDC (-15 % / +20 %)

UP sum current

max. 4 A

Current consumption from UP

= Current consumption of the IO-Link devices from P24

IO-Link

Number of ports Class B

4

Connection

4x M12 socket, 5-pin

Cable length

max. 20 m

Specification

IO-Link V1.1

Data rate

COM1: 4.8 kbit/s
COM2: 38.4 kbit/s
COM3: 230.4 kbit/s

Sensor power supply L+

24 VDC from the control voltage US

L+ output current

max. 1.4 A per port, short-circuit proof

max. 4.0 A in total

Extra power P24

24 VDC from UP

P24 output current

max. 2.0 A per port

max. 4.0 A in total, short-circuit proof

C/Q input filter

none

C/Q output current

max. 200 mA, not short-circuit proof

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms