Objects for parameterization
Index 2000 NOVRAM data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
2000 |
NOVRAM data |
Memory object 1 (enter size in index 0x2F00:01) |
- |
RW |
- |
Index 2008 NOVRAM data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
2008 |
NOVRAM data |
Memory object 2 (enter size in index 0x2F00:02) |
- |
RW |
- |
*
*
*
Index 23F8 NOVRAM data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
23F8 |
NOVRAM data |
Memory object 127 (enter size in index 0x2F00:7F) |
- |
RW |
- |
Index 2F00 NOVRAM size info
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
2F00:0 |
NOVRAM size info |
Maximum subindex |
UINT8 |
RW |
- |
2F00:01 |
Subindex 001 |
Size of memory object 1 in bytes |
- |
RW |
- |
2F00:02 |
Subindex 002 |
Size of memory object 2 in bytes |
- |
RW |
- |
2F00:7F |
Subindex 127 |
Size of memory object 127 in bytes |
- |
RW |
- |
Index F100 Status Info
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F100:0 | Status Info | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
F100:01 | Status | Status | UINT16 | RO | 0x0000 (0dec) |
F100:02 | Restored | Restored 1: Last written object is restored (the box was switched off during writing) | UINT16 | RO | 0x0000 (0dec) |
F100:03 | Locked | Locked | UINT16 | RO | 0x0000 (0dec) |
Index F200 control info
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F200:0 |
Module list |
Maximum subindex |
UINT8 |
RO |
0x02 (2dec) |
F200:01 |
Control |
Control |
UINT16 |
RO |
0x0000 (0dec) |
F200:02 |
Lock |
Acyclic structure is protected against changes, if bit is set. |
UINT16 |
RO |
0x0000 (0dec) |