Data format
Set the data format in the following CoE parameters:
Channel | CoE object | Parameter | ||
---|---|---|---|---|
1 | 8000hex | COM Settings Ch.1 | 15hex | Data frame |
2 | 8010hex | COM Settings Ch.2 | 15hex | Data frame |
Possible values
The data format is specified as a character string. Three parameters are coded in the character string:
Data format | Number of data bits | Parity bit | Number of stop bits |
---|---|---|---|
7E1 | 7 | Even | 1 |
7O1 | 7 | Odd | 1 |
8N1 (factory setting) | 8 | none | 1 |
8E1 | 8 | Even | 1 |
8O1 | 8 | Odd | 1 |
7E2 | 7 | Even | 2 |
7O2 | 7 | Odd | 2 |
8N2 | 8 | none | 2 |
8E2 | 8 | Even | 2 |
8O2 | 8 | Odd | 2 |