Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, green

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin

Downstream connection: M8 socket, 4-pin, black

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

130 mA

+ Current consumption of connected end devices

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

None. UP is only forwarded.

Serial interface

Number of channels

2

Interface type

Individually adjustable for each channel:

  • RS232
  • RS422
  • RS485

Connection

1 M12 socket per channel

End device power supply

Output voltage: 5 VDC, isolated potential

Output current: max. 20 mA

The end device power supply is branched off from the supply voltage US.

Cable length

RS232: max. 15 m

RS422: max. 1000 m

RS485: max. 1000 m

Data transfer rate

Adjustable:

300 … 115,200 baud (bit/s)

Data format

Adjustable:

8N1, 7E1, 7O1, 8N1, 8E1, 8O1, 7E2, 7O2, 8N2, 8E2, 8O2

Flow control

Software flow control "XON/XOFF"

Bit distortion

< 3 %

Receive buffer

846 bytes

Transmit buffer

128 bytes

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25…+60 °C
-25...+55 °C according to cURus

Ambient temperature during storage

-40…+85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional checks

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

ATEX, CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional checks

The boxes have been subjected to the following checks:

Verification

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms