Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x socket M8 x 1, 4-pin, A-coded, green

Electrical isolation

500 V

Distributed Clocks

yes

Supply voltages

Connection

Input: M8 connector, 4-pin

Downstream connection: M8 socket, 4-pin, black

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

UP nominal voltage

0 … 30 VDC

UP sum current: IP,sum

max. 4 A

Current consumption from UP

Current consumption of connected sensors and actuators

Signal inputs and outputs

Connection

2x M12 socket, 5-pin, A-coded

Cable length

max. 30 m

Reference ground

GNDP (ground potential of the peripheral voltage UP)

Sensor power supply

24 VDC from the peripheral voltage UP

max. 0.5 A in total, short-circuit proof

Further specifications

Digital inputs

Analog inputs

Analog outputs

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms