Objects to be parameterized during commissioning
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 8000 AI Settings Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
---|---|---|---|---|---|---|
8000:0 |
AI Settings Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x18 (24dec) | |
8000:01 |
Enable user scale |
0bin |
User scaling is not active. |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User scale is active. | |||||
8000:02 |
Presentation |
0dec |
Signed presentation |
BIT3 |
RW |
0x00 (0dec) |
1dec |
Unsigned presentation | |||||
2dec |
Absolute value with MSB as sign (signed amount representation) | |||||
8000:05 |
Siemens bits |
|
|
BOOLEAN |
RW |
0x00 (0dec) |
8000:06 |
Enable filter |
0bin |
Filter not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Filter enabled, which makes PLC-cycle-synchronous data exchange unnecessary | |||||
8000:07 |
Enable limit 1 |
0bin |
Limit 1 not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Limit 1 enabled | |||||
8000:08 |
Enable limit 2 |
0bin |
Limit 2 not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Limit 2 enabled | |||||
8000:0A |
Enable user calibration |
0bin |
User calibration not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User calibration enabled | |||||
8000:0B |
Enable vendor calibration |
0bin |
Vendor calibration not enabled |
BOOLEAN |
RW |
0x01 (1dec) |
1bin |
Vendor calibration enabled | |||||
8000:0E |
Swap limit bits |
1bin |
Limit bits swapped |
BOOLEAN |
RW |
0x00 (0dec) |
8000:11 |
User scale offset |
User scaling: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8000:12 |
User scale gain |
User scaling: Gain |
INT32 |
RW |
0x00010000 (65536dec) | |
8000:13 |
Limit 1 |
First limit value for setting the status bits |
INT16 |
RW |
0x0000 (0dec) | |
8000:14 |
Limit 2 |
Second limit value for setting the status bits |
INT16 |
RW |
0x0000 (0dec) | |
8000:15 |
Filter settings |
This object determines the digital filter settings, if it is active via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered. |
UINT16 |
RW |
0x0000 (0dec) | |
0dec |
50 Hz FIR | |||||
1dec |
60 Hz FIR | |||||
2dec |
IIR 1 | |||||
3dec |
IIR 2 | |||||
4dec |
IIR 3 | |||||
5dec |
IIR 4 | |||||
6dec |
IIR 5 | |||||
7dec |
IIR 6 | |||||
8dec |
IIR 71 | |||||
9dec |
IIR 8 | |||||
8000:17 |
User calibration offset |
User calibration: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8000:18 |
User calibration gain |
User calibration: Gain |
INT16 |
RW |
0x4000 (16384dec) |
Index 8010 AI Settings Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
---|---|---|---|---|---|---|
8010:0 |
AI Settings Ch.2 |
Maximum subindex |
UINT8 |
RO |
0x18 (24dec) | |
8010:01 |
Enable user scale |
0bin |
User scaling is not active. |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User scale is active. | |||||
8010:02 |
Presentation |
0dec |
Signed presentation |
BIT3 |
RW |
0x00 (0dec) |
1dec |
Unsigned presentation | |||||
2dec |
Absolute value with MSB as sign (signed amount representation) | |||||
8010:05 |
Siemens bits |
|
|
BOOLEAN |
RW |
0x00 (0dec) |
8010:06 |
Enable filter |
0bin |
Filter not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Filter enabled, which makes PLC-cycle-synchronous data exchange unnecessary | |||||
8010:07 |
Enable limit 1 |
0bin |
Limit 1 not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Limit 1 enabled | |||||
8010:08 |
Enable limit 2 |
0bin |
Limit 2 not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
Limit 2 enabled | |||||
8010:0A |
Enable user calibration |
0bin |
User calibration not enabled |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User calibration enabled | |||||
8010:0B |
Enable vendor calibration |
0bin |
Vendor calibration not enabled |
BOOLEAN |
RW |
0x01 (1dec) |
1bin |
Vendor calibration enabled | |||||
8010:0E |
Swap limit bits |
1bin |
Limit bits swapped |
BOOLEAN |
RW |
0x00 (0dec) |
8010:11 |
User scale offset |
User scaling: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8010:12 |
User scale gain |
User scaling: Gain |
INT32 |
RW |
0x00010000 (65536dec) | |
8010:13 |
Limit 1 |
First limit value for setting the status bits |
INT16 |
RW |
0x0000 (0dec) | |
8010:14 |
Limit 2 |
Second limit value for setting the status bits |
INT16 |
RW |
0x0000 (0dec) | |
8010:15 |
Filter settings |
This object determines the digital filter settings, if it is active via Enable filter (index 0x80n0:06). The possible settings are sequentially numbered. |
UINT16 |
RW |
0x0000 (0dec) | |
0dec |
50 Hz FIR | |||||
1dec |
60 Hz FIR | |||||
2dec |
IIR 1 | |||||
3dec |
IIR 2 | |||||
4dec |
IIR 3 | |||||
5dec |
IIR 4 | |||||
6dec |
IIR 5 | |||||
7dec |
IIR 6 | |||||
8dec |
IIR 71 | |||||
9dec |
IIR 8 | |||||
8010:17 |
User calibration offset |
User calibration: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8010:18 |
User calibration gain |
User calibration: Gain |
INT16 |
RW |
0x4000 (16384dec) |
Index 8020 AO Settings Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
---|---|---|---|---|---|---|
8020:0 |
AO Settings Ch.3 |
Maximum subindex |
UINT8 |
RO |
0x16 (22dec) | |
8020:01 |
Enable user scale |
0bin |
User scaling not active |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User scaling active | |||||
8020:02 |
Presentation |
0dec |
Signed presentation |
BIT3 |
RW |
0x00 (0dec) |
1dec |
Unsigned presentation | |||||
2dec |
Absolute value with MSB as sign | |||||
3dec |
Absolute value | |||||
8020:05 |
Watchdog |
0dec |
Default watchdog value |
BIT2 |
RW |
0x00 (0dec) |
1dec |
Watchdog ramp | |||||
2dec |
Last output value | |||||
8020:07 |
Enable user calibration |
0bin |
User calibration not active |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User calibration active | |||||
8020:08 |
Enable vendor calibration |
0bin |
Manufacturer calibration not active |
BOOLEAN |
RW |
0x01 (1dec) |
1bin |
Vendor calibration active | |||||
8020:11 |
User scale offset |
User scaling: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8020:12 |
User scale gain |
User scaling: Gain |
INT32 |
RW |
0x00010000 (65536dec) | |
8020:13 |
Default output |
Default output value |
INT16 |
RW |
0x0000 (0dec) | |
8020:14 |
Default output ramp |
This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms. If the entry is 100 and the default value 0, for example, it takes 327 ms (32767/100) for the output value to change from the maximum value (32767) to the default value in the event of a fault. |
UINT16 |
RW |
0xFFFF (65535dec) | |
8020:15 |
User calibration offset |
User calibration: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8020:16 |
User calibration gain |
User calibration: Gain |
UINT16 |
RW |
0x4000 (16384dec) |
Index 8030 AO Settings Ch.4
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
---|---|---|---|---|---|---|
8030:0 |
AO Settings Ch.4 |
Maximum subindex |
UINT8 |
RO |
0x16 (22dec) | |
8030:01 |
Enable user scale |
0bin |
User scaling not active |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User scaling active | |||||
8030:02 |
Presentation |
0dec |
Signed presentation |
BIT3 |
RW |
0x00 (0dec) |
1dec |
Unsigned presentation | |||||
2dec |
Absolute value with MSB as sign | |||||
3dec |
Absolute value | |||||
8030:05 |
Watchdog |
0dec |
Default watchdog value |
BIT2 |
RW |
0x00 (0dec) |
1dec |
Watchdog ramp | |||||
2dec |
Last output value | |||||
8030:07 |
Enable user calibration |
0bin |
User calibration not active |
BOOLEAN |
RW |
0x00 (0dec) |
1bin |
User calibration active | |||||
8030:08 |
Enable vendor calibration |
0bin |
Manufacturer calibration not active |
BOOLEAN |
RW |
0x01 (1dec) |
1bin |
Vendor calibration active | |||||
8030:11 |
User scale offset |
User scaling: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8030:12 |
User scale gain |
User scaling: Gain |
INT32 |
RW |
0x00010000 (65536dec) | |
8030:13 |
Default output |
Default output value |
INT16 |
RW |
0x0000 (0dec) | |
8030:14 |
Default output ramp |
This value defines the ramps for the ramp-down to the default value. The value is specified in digits/ms. |
UINT16 |
RW |
0xFFFF (65535dec) | |
8030:15 |
User calibration offset |
User calibration: Offset |
INT16 |
RW |
0x0000 (0dec) | |
8030:16 |
User calibration gain |
User calibration: Gain |
UINT16 |
RW |
0x4000 (16384dec) |
Index F800 AIAO Range settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
F800:0 | AIAO Range settings | Maximum subindex | UINT8 | RO | 0x04 (4dec) | |
F800:01 | Input type Ch1 | Measuring range for channel 1 | UINT16 | RW | 0x0000 (0dec) | |
0dec | -10...+10 V | |||||
1dec | 0...20 mA | |||||
2dec | 4...20 mA | |||||
6dec | 0...10 V | |||||
F800:02 | Input type Ch2 | Measuring range for channel 2 | UINT16 | RW | 0x0000 (0dec) | |
F800:03 | Output type Ch3 | Output signal range for channel 3 | UINT16 | RW | 0x0000 (0dec) | |
0dec | -10...+10 V | |||||
1dec | 0...20 mA | |||||
2dec | 4...20 mA | |||||
6dec | 0...10 V | |||||
F800:04 | Output type Ch4 | Output signal range for channel 4 | UINT16 | RW | 0x0000 (0dec) |