Process image
AI Inputs Channel 1
The data for the first analog channel can be found under AI Inputs Channel 1.
- Underrange: Value of the analog input is less than 0/4 mA or -10/0 V
- Overrange: Value of the analog input is greater than 20 mA or +10 V
- Limit 1: with activated limit 1 (object 0x80x0:07 = 1) means
1: value less than limit 1 (set in object 0x80x0:13)
2: value greater than limit 1 (set in object 0x80x0:13)
3: value equal to limit 1 (set in object 0x80x0:13) - Limit 2: with activated limit 2 (object 0x80x0:08 = 1) means
1: value less than limit 2 (set in object 0x80x0:14)
2: value greater than limit 2 (set in object 0x80x0:14)
3: value equal to limit 2 (set in object 0x80x0:14) - Error: This bit is set if overrange or underrange was detected.
AI Inputs Channel 2
The data of the second analog channel have the same structure as those of the first channel.
AO Outputs Channel 3
The data for the third analog channel can be found under AO Outputs Channel 3.
AO Outputs Channel 4
The data of the forth analog channel have the same structure as those of the third channel.