Profile-specific objects
Index 6000: AI Acc Inputs X
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | AI Acc Inputs X |
| UINT8 | RO | 0x12 (18dec) |
6000:09 | Self test status |
| BIT2 | RO | 0x00 (0dec) |
6000:0B | Slope detected |
| BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6000:12 | Value |
| INT32 | RO | 0x00000000 (0dec) |
Index 6010: AI Acc Inputs Y
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | AI Acc Inputs Y |
| UINT8 | RO | 0x12 (18dec) |
6010:09 | Self test status |
| BIT2 | RO | 0x00 (0dec) |
6010:0B | Slope detected |
| BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6010:12 | Value |
| INT32 | RO | 0x00000000 (0dec) |
Index 6020: AI Acc Inputs Z
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | AI Acc Inputs Z |
| UINT8 | RO | 0x12 (18dec) |
6020:09 | Self test status |
| BIT2 | RO | 0x00 (0dec) |
6020:0B | Slope detected |
| BOOLEAN | RO | 0x00 (0dec) |
6020:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6020:12 | Value |
| INT32 | RO | 0x00000000 (0dec) |
Index 6040: AI Temp Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6040:0 | AI Temp Inputs Ch.1 |
| UINT8 | RO | 0x12 (18dec) |
6040:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6040:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6040:12 | Value |
| INT32 | RO | 0x00000000 (0dec) |
Index 7030: AI Acc Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | AI Acc Outputs |
| UINT8 | RO | 0x03 (3dec) |
7030:03 | Start self test |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7050: DIG Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7050:0 | DIG Outputs Ch.1 |
| UINT8 | RO | 0x03 (3dec) |
7050:01 | LED 1 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:02 | LED 2 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:03 | LED 3 |
| BOOLEAN | RO | 0x00 (0dec) |
Index 804F: AI Temp Vendor data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
804F:0 | AI Temp Vendor data Ch.1 |
| UINT8 | RO | 0x08 (8dec) |
804F:01 | Offset |
| INT16 | RW | 0x0000 (0dec) |
804F:02 | Gain |
| INT16 | RW | 0x0000 (0dec) |
804F:03 | shd0 |
| UINT8 | RW | 0x00 (0dec) |
804F:04 | shd1 |
| UINT8 | RW | 0x00 (0dec) |
804F:05 | shd2 |
| UINT8 | RW | 0x00 (0dec) |
804F:06 | shd3 |
| UINT8 | RW | 0x00 (0dec) |
804F:07 | shd4 |
| UINT8 | RW | 0x00 (0dec) |
804F:08 | shd5 |
| UINT8 | RW | 0x00 (0dec) |
Index F000: Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular Device Profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0006 (6dec) |
Index F008: Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010: Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module Profile List |
| UINT8 | RO | 0x06 (6dec) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:06 | SubIndex 006 |
| UINT32 | RO | 0x00000118 (280dec) |
Index FB10: CMD Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB10:0 | CMD Command |
| UINT8 | RO | 0x03 (3dec) |
FB10:01 | Request |
| OCTET-STRING[6] | RW | {0} |
FB10:02 | State |
| UINT8 | RO | 0x00 (0dec) |
FB10:03 | Response |
| OCTET-STRING[6] | RO | {0} |