Accessories

Mounting

Ordering information

Description

Link

ZS5300-0011

Mounting rail

Website

Cables and connectors

A complete overview of pre-assembled cables for fieldbus components can be found here.

Ordering information

Description

Link

ZK1090-3xxx-xxxx

EtherCAT cable M8, green

Website

ZK1093-3xxx-xxxx

EtherCAT cable M8, yellow

Website

ZK2000-7xxx-0xxx

Sensor cable M12, 4-pin + shield

Website

ZK2020-3xxx-xxxx

Power cable M8, 4-pin

Website

ZS2000-3712

Sensor plug M12 with thermocouple compensation

Website

Labeling material, protective caps

Ordering information

Description

ZS5000-0010

Protective cap for M8 sockets, IP67 (50 pieces)

ZS5000-0020

Protective cap for M12 sockets, IP67 (50 pcs.)

ZS5100-0000

Inscription labels, unprinted, 4 strips of 10

ZS5000-xxxx

Printed inscription labels on enquiry

Tools

Ordering information

Description

ZB8801-0000

Torque wrench for plugs, 0.4…1.0 Nm

ZB8801-0001

Torque cable key for M8 / wrench size 9 for ZB8801-0000

ZB8801-0002

Torque cable key for M12 / wrench size 13 for ZB8801-0000

ZB8801-0003

Torque cable key for M12 field assembly / wrench size 18 for ZB8801-0000

Accessories 1:

Further accessories

Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com.