Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin, A-coded

Downstream connection: M8 socket, 4-pin, A-coded

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

None. UP is only forwarded.

Thermocouple inputs

Number

4

Connector

4x M12 socket, 5-pin, A-coded

Cable length

max. 30 m between box and thermocouple

Sensor types

  • Thermocouples
  • Sensors with voltage output up to ±75 mV

Electrical isolation

The measuring channels have a common isolated ground potential.

Measuring ranges

Thermocouples: depending on the thermocouple type.

Voltage measurement: ±30 mV, ±60 mV, ±75 mV

Measurement uncertainty

see chapter Thermocouple specifications.

Digital resolution

16 bit

Value of an LSB

Adjustable for thermocouple measurement:

  • 0.1 °C (factory setting)
  • 0.01 °C

For voltage measurement:

  • Measuring range 30 mV: 1 µV
  • Measuring range 60 mV: 2 µV
  • Measuring range 75 mV: 4 µV

Filter

Digital filter. Filter frequency adjustable from 5 Hz … 30 kHz

Conversion time

approx. 2.5 s to 20 ms, depending on configuration and filter setting.

Default: approx. 250 ms

Diagnosis

  • Wire break detection
  • Limit value monitoring

1) This value corresponds to the current carrying capacity of the connections for the supply voltages.

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus
0 … +55 °C according to ATEX

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 (according to EN 60529)

Approvals / markings

Approvals / markings *)

ATEX, CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms

Overview of suitable thermocouples

The following thermocouple types are suitable for temperature measurement:

Type (conforms to EN60584-1)

Element

Implemented temperature range 

Color coding (sheath - positive pole - negative pole)

B

Pt30%Rh-Pt6Rh

200 °C to 1820 °C

grey - grey - white

C *

 W5%Re-W25%Re

0 °C to 2320 °C

n.d.

E

NiCr-CuNi

-100°C to 1000°C

violet - violet - white

J

Fe-CuNi

-100°C to 1200°C

black - black - white

K

NiCr-Ni

-200°C to 1372°C

green - green - white

L **

Fe-CuNi

0 °C to 900 °C

blue - red - blue

N

NiCrSi-NiSi

-100°C to 1300°C

pink - pink - white

R

Pt13%Rh-Pt

-50°C to 1767°C

orange - orange - white

S

Pt10%Rh-Pt

-50°C to 1760°C

orange - orange - white

T

Cu-CuNi

-200°C to 400°C

brown - brown - white

U **

Cu-CuNi

0 °C to 600 °C

brown - red - brown

*not standardized according to EN60584-1
** according to DIN 43710