Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin, A-coded

Downstream connection: M8 socket, 4-pin, A-coded

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

None. UP is only forwarded.

RTD inputs

Number

4

Connector

4x M12 socket, 5-pin, A-coded

Cable length

max. 30 m between box and sensor

Sensor types

  • Platinum RTD: Pt100, Pt200, Pt500, Pt1000
  • Nickel RTD: Ni100, Ni120, Ni1000
  • Resistance/potentiometer up to 4095 Ω

Connection technology

  • Two-wire technique
  • Three-wire technique
  • Four-wire technique

Electrical isolation

The measuring channels have a common isolated ground potential.

Measuring current RL+, RL-

max. 0.5 mA, load-dependent

Measuring range

Platinum RTD: -200…+850 °C

Nickel RTD: -60…+250 °C (Ni120: -60…+320 °C)

Resistance: 0…4095 Ω

Measuring error

max. ±0.5 K (Pt sensors in 4-wire technique)

Digital resolution

16 bit

Value of an LSB

Temperature measurement:
   Standard: 0.1 °C
   High-precision: 0.01 °C

Resistance measurement:
   Measuring range 1023 Ω: 1/64 Ω
   Measuring range 4095 Ω: 1/16 Ω

Filter

Digital filter. Cut-off frequency (parameterizable): 5 Hz .. 30 kHz.

Conversion time

2...800 ms, depending on the parameterization.

Default: approx. 85 ms

Diagnosis

  • Wire break detection
  • Limit value monitoring

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus
0 … +55 °C according to ATEX

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 (according to EN 60529)

Approvals / markings

Approvals / markings *)

ATEX, CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms