Standard objects (0x1000-0x1FFF)

The standard objects have the same meaning for all EtherCAT slaves.

Index 1000: Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: The Low-Word contains the CoE profile used (5001). The High-Word contains the module profile according to the modular device profile.

UINT32

RO

0x014A1389 (21631881dec)

Index 1008: Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING

RO

EP3314-0002

Index 1009: Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING

RO

00

Index 100A: Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING

RO

01

Index 1018: Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

Information for identifying the slave

UINT8

RO

0x04 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UINT32

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UINT32

RO

0x0CF24052 (217202770dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UINT32

RO

0x00100002 (1048578dec)

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UINT32

RO

0x00000000 (0dec)

Index 10F0: Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

UINT8

RO

0x01 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UINT32

RO

0x00000000 (0dec)

Index 1600: TC RxPDO-Map Outputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1600:0

TC RxPDO-Map Outputs Ch.1

PDO Mapping RxPDO 1

UINT8

RO

0x01 (1dec)

1600:01

SubIndex 001

1. PDO Mapping entry (object 0x7000 (TC Outputs Ch.1), entry 0x11 (CJCompensation))

UINT32

RO

0x7000:11, 16

Index 1601: TC RxPDO-Map Outputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1601:0

TC RxPDO-Map Outputs Ch.2

PDO Mapping RxPDO 2

UINT8

RO

0x01 (1dec)

1601:01

SubIndex 001

1. PDO Mapping entry (object 0x7010 (TC Outputs Ch.2), entry 0x11 (CJCompensation))

UINT32

RO

0x7010:11, 16

Index 1602: TC RxPDO-Map Outputs Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1602:0

TC RxPDO-Map Outputs Ch.3

PDO Mapping RxPDO 3

UINT8

RO

0x01 (1dec)

1602:01

SubIndex 001

1. PDO Mapping entry (object 0x7020 (TC Outputs Ch.3), entry 0x11 (CJCompensation))

UINT32

RO

0x7020:11, 16

Index 1603: TC RxPDO-Map Outputs Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1603:0

TC RxPDO-Map Outputs Ch.4

PDO Mapping RxPDO 4

UINT8

RO

0x01 (1dec)

1603:01

SubIndex 001

1. PDO Mapping entry (object 0x7030 (TC Outputs Ch.4), entry 0x11 (CJCompensation))

UINT32

RO

0x7030:11, 16

Index 1A00: TC TxPDO-Map TCInputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

TC TxPDO-Map TCInputs Ch.1

PDO Mapping TxPDO 1

UINT8

RO

0x0A (10dec)

1A00:01

SubIndex 001

1. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x01 (Underrange))

UINT32

RO

0x6000:01, 1

1A00:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x02 (Overrange))

UINT32

RO

0x6000:02, 1

1A00:03

SubIndex 003

3. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x03 (Limit 1))

UINT32

RO

0x6000:03, 2

1A00:04

SubIndex 004

4. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x05 (Limit 2))

UINT32

RO

0x6000:05, 2

1A00:05

SubIndex 005

5. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x07 (Error))

UINT32

RO

0x6000:07, 1

1A00:06

SubIndex 006

6. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A00:07

SubIndex 007

7. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x0E (Sync error))

UINT32

RO

0x6000:0E, 1

1A00:08

SubIndex 008

8. PDO Mapping entry (object 0x1800, entry 0x07)

UINT32

RO

0x1800:07, 1

1A00:09

SubIndex 009

9. PDO Mapping entry (object 0x1800, entry 0x09)

UINT32

RO

0x1800:09, 1

1A00:0A

SubIndex 010

10. PDO Mapping entry (object 0x6000 (TC Inputs Ch.1), entry 0x11 (Value))

UINT32

RO

0x6000:11, 16

Index 1A01: TC TxPDO-Map TCInputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

TC TxPDO-Map TCInputs Ch.2

PDO Mapping TxPDO 2

UINT8

RO

0x0A (10dec)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x01 (Underrange))

UINT32

RO

0x6010:01, 1

1A01:02

SubIndex 002

2. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x02 (Overrange))

UINT32

RO

0x6010:02, 1

1A01:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x03 (Limit 1))

UINT32

RO

0x6010:03, 2

1A01:04

SubIndex 004

4. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x05 (Limit 2))

UINT32

RO

0x6010:05, 2

1A01:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x07 (Error))

UINT32

RO

0x6010:07, 1

1A01:06

SubIndex 006

6. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A01:07

SubIndex 007

7. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x0E (Sync error))

UINT32

RO

0x6010:0E, 1

1A01:08

SubIndex 008

8. PDO Mapping entry (object 0x1801, entry 0x07)

UINT32

RO

0x1801:07, 1

1A01:09

SubIndex 009

9. PDO Mapping entry (object 0x1801, entry 0x09)

UINT32

RO

0x1801:09, 1

1A01:0A

SubIndex 010

10. PDO Mapping entry (object 0x6010 (TC Inputs Ch.2), entry 0x11 (Value))

UINT32

RO

0x6010:11, 16

Index 1A02: TC TxPDO-Map TCInputs Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A02:0

TC TxPDO-Map TCInputs Ch.3

PDO Mapping TxPDO 3

UINT8

RO

0x0A (10dec)

1A02:01

SubIndex 001

1. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x01 (Underrange))

UINT32

RO

0x6020:01, 1

1A02:02

SubIndex 002

2. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x02 (Overrange))

UINT32

RO

0x6020:02, 1

1A02:03

SubIndex 003

3. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x03 (Limit 1))

UINT32

RO

0x6020:03, 2

1A02:04

SubIndex 004

4. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x05 (Limit 2))

UINT32

RO

0x6020:05, 2

1A02:05

SubIndex 005

5. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x07 (Error))

UINT32

RO

0x6020:07, 1

1A02:06

SubIndex 006

6. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A02:07

SubIndex 007

7. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x0E (Sync error))

UINT32

RO

0x6020:0E, 1

1A02:08

SubIndex 008

8. PDO Mapping entry (object 0x1802, entry 0x07)

UINT32

RO

0x1802:07, 1

1A02:09

SubIndex 009

9. PDO Mapping entry (object 0x1802, entry 0x09)

UINT32

RO

0x1802:09, 1

1A02:0A

SubIndex 010

10. PDO Mapping entry (object 0x6020 (TC Inputs Ch.3), entry 0x11 (Value))

UINT32

RO

0x6020:11, 16

Index 1A03: TC TxPDO-Map TCInputs Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A03:0

TC TxPDO-Map TCInputs Ch.4

PDO Mapping TxPDO 4

UINT8

RO

0x0A (10dec)

1A03:01

SubIndex 001

1. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x01 (Underrange))

UINT32

RO

0x6030:01, 1

1A03:02

SubIndex 002

2. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x02 (Overrange))

UINT32

RO

0x6030:02, 1

1A03:03

SubIndex 003

3. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x03 (Limit 1))

UINT32

RO

0x6030:03, 2

1A03:04

SubIndex 004

4. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x05 (Limit 2))

UINT32

RO

0x6030:05, 2

1A03:05

SubIndex 005

5. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x07 (Error))

UINT32

RO

0x6030:07, 1

1A03:06

SubIndex 006

6. PDO Mapping entry (6 bits align)

UINT32

RO

0x0000:00, 6

1A03:07

SubIndex 007

7. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x0E (Sync error))

UINT32

RO

0x6030:0E, 1

1A03:08

SubIndex 008

8. PDO Mapping entry (object 0x1803, entry 0x07)

UINT32

RO

0x1803:07, 1

1A03:09

SubIndex 009

9. PDO Mapping entry (object 0x1803, entry 0x09)

UINT32

RO

0x1803:09, 1

1A03:0A

SubIndex 010

10. PDO Mapping entry (object 0x6030 (TC Inputs Ch.4), entry 0x11 (Value))

UINT32

RO

0x6030:11, 16

Index 1C00: Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the sync managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12: RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RW

0x00 (0dec)

1C12:01

Subindex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:02

Subindex 002

2. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:03

Subindex 003

3. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

1C12:04

Subindex 004

4. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RW

0x0000 (0dec)

Index 1C13: TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RW

0x04 (4dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A01 (6657dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A02 (6658dec)

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RW

0x1A03 (6659dec)

Index 1C32: SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchronous with SM 2 event
  • 2: DC-Mode - Synchronous with SYNC0 Event
  • 3: DC-Mode - Synchronous with SYNC1 event

UINT16

RW

0x0000 (0dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: Cycle time of the local timer
  • Synchronous with SM 2 event: Master cycle time
  • DC mode: SYNC0/SYNC1 Cycle Time

UINT32

RW

0x000F4240 (1000000dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:04

Sync modes supported

Supported synchronization modes:

  • Bit 0 = 1: free run is supported
  • Bit 1 = 1: Synchronous with SM 2 event is supported
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 10: Output shift with SYNC1 event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0xC007 (49159dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x00002710 (10000dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:07

Minimum delay time

 

UINT32

RO

0x00000000 (0dec)

1C32:08

Command

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x0000 (0dec)

1C32:09

Maximum Delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)

BOOLEAN

RO

0x00 (0dec)

Index 1C33: SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchronous with SM 3 Event (no outputs available)
  • 2: DC - Synchronous with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0000 (0dec)

1C33:02

Cycle time

as 0x1C32:02

UINT32

RW

0x000F4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Supported synchronization modes:

  • Bit 0: free run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC mode is supported
  • Bit 4-5 = 01: input shift through local event (outputs available)
  • Bit 4-5 = 10: input shift with SYNC1 event (no outputs available)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08 or 0x1C33:08)

UINT16

RO

0xC007 (49159dec)

1C33:05

Minimum cycle time

as 0x1C32:05

UINT32

RO

0x00002710 (10000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:07

Minimum delay time

 

UINT32

RO

0x00000000 (0dec)

1C33:08

Command

as 0x1C32:08

UINT16

RW

0x0000 (0dec)

1C33:09

Maximum Delay time

Time between SYNC1 event and reading of the inputs (in ns, only DC mode)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

as 0x1C32:11

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

as 0x1C32:12

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

as 0x1C32:13

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

as 0x1C32:32

BOOLEAN

RO

0x00 (0dec)