EP2339-0042 - Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: 7/8" plug, 5-pin, 16-UN thread

Downstream connection: 7/8" socket, 5-pin, 16-UN thread

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current

max. 16 A at 40 °C

Current consumption from US

120 mA

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current

max. 16 A at 40 °C

Current consumption from UP

20 mA

+ Loads at digital outputs

+ sensor supply

Electrical isolation GNDS / GNDP

yes

Digital inputs

Number

0 to 16

Each digital input can alternatively be used as a digital output.

Connection

8 x M12 socket

Cable length

max. 30 m

Input filter

3 ms

Characteristics

Type 3 according to EN61131-2, compatible with type 1

Signal voltage "0"

-3…+5 V

Signal voltage "1"

+11…+30 V

Input current

6 mA

Sensor power supply

24 VDC from UP.

max. 0.5 A in total, short-circuit proof.

Digital outputs

Number

0 to 16

Each digital output can alternatively be used as a digital input.

Connection

8 x M12

Cable length

max. 30 m

Load type

Ohmic, inductive, lamp load

Nominal output voltage

24 VDC from UP

Output current per channel

max. 0.5 A. Each output is independently short-circuit proof.

Short circuit current

1.9 A typ.

Output driver supply

from UP

Changeover times

TON: 60 µs typ., TOFF: 300 µs typ.

Housing data

Dimensions W x H x D

60 mm x 150 mm x 26,5 mm (without connectors)

Weight

approx. 440 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C

Ambient temperature during storage

-40 … +85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 conforms to EN 60529

Approvals / markings

Approvals / markings *)

CE, UL under preparation

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms