EP2308, EP2318 - Technical Data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin, A-coded

Downstream connection: M8 socket, 4-pin, A-coded

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

+ sensor supply

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

20 mA

+ Loads at digital outputs

Electrical isolation GNDS / GNDP

no

Digital inputs

EP2308-0001

EP2308-0002

EP2318-0001

EP2318-0002

Number

4

Connection

4 x
M8 socket

2 x
M12 socket

4 x
M8 socket

2 x
M12 socket

Cable length

max. 30 m

Input filter

3.0 ms

3.0 ms

10 µs

10 µs

Characteristics

Type 3 according to EN61131-2, compatible with type 1

Signal voltage "0"

-3…+5 V

Signal voltage "1"

+11…+30 V

Input current

6 mA

Sensor power supply

24 VDC from US.

max. 0.5 A in total, short-circuit proof.

Digital outputs

EP2308-0001

EP2308-0002

EP2318-0001

EP2318-0002

Number

4

Connection

4 x
M8 socket

2 x
M12 socket

4 x
M8 socket

2 x
M12 socket

Cable length

max. 30 m

Load type

Ohmic, inductive, lamp load

Nominal output voltage

24 VDC

Output current per channel

max. 0.5 A. Each output is independently short-circuit proof.

Output sum current

max. 4 A

Short circuit current

max. 1.5 A

Output driver supply

From the peripheral voltage UP.

Changeover times

TON: 50 µs typ., TOFF: 100 µs typ.

Housing data

Dimensions W x H x D

30 mm x 126 mm x 26.5 mm (without connectors)

Weight

approx. 165 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus
0 … +55 °C according to ATEX

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP65, IP66, IP67 (according to EN 60529)

Approvals / markings

Approvals / markings *)

ATEX, CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms