EP2809-0042 M12 sockets

Pin assignment

EP2809-0042 M12 sockets 1:

Pin

Function

Core color 1)

1

+24 VDC UP

brown

2

Output B

white

3

GND

blue

4

Output A

black

5

FE

gray

1) The core colors apply to sensor cables from Beckhoff. See chapter Accessories.

Connection examples

EP2809-0042 M12 sockets 2:

Status LEDs

There are two green LEDs next to each M12 socket. An LED lights up when the respective digital output is switched on.

EP2809-0042 M12 sockets 3: