EP2809-002x - Technical data

All values are typical values over the entire temperature range, unless stated otherwise.

EtherCAT

Connection

2 x M8 socket, 4-pin, A-coded, shielded

Electrical isolation

500 V

Supply voltages

Connection

Input: M8 connector, 4-pin, A-coded

Downstream connection: M8 socket, 4-pin, A-coded

US nominal voltage

24 VDC (-15 % / +20 %)

US sum current: IS,sum

max. 4 A

Current consumption from US

120 mA

Rated voltage UP

24 VDC (-15 % / +20 %)

UP sum current: IP,sum

max. 4 A

Current consumption from UP

20 mA + load

Electrical isolation GNDS / GNDP

yes

Digital outputs

EP2809-0021

EP2809-0022

Number

16

Connection

16 x M8 socket, 3-pin,
A-coded

8 x M12 socket, 5-pin,
A-coded

Load type

ohmic, inductive, lamp load

Nominal output voltage

24 VDC from UP

Output current

max. 0.5 A per channel, sum current of all outputs max. max. 4.0 A in total

Short-circuit current

maximum 4.0 A

Output driver supply

from UP

Changeover times

TON: 60 µs typ., TOFF: 300 µs typ.

Auxiliary voltage output

24 VDC from the peripheral voltage UP,
max. sum current 0.5 A, short-circuit proof in total

Housing data

Dimensions W x H x D

60 mm x 126 mm x 26.5 mm (without plug connectors)

Weight

approx. 250 g

Installation position

variable

Material

PA6 (polyamide)

Environmental conditions

Ambient temperature during operation

-25 … +60 °C
-25 … +55 °C according to cURus

Ambient temperature during storage

-40 … +85 °C

Vibration resistance, shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27
Additional tests

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Approvals/markings

Approvals/markings *)

CE, cURus

*) Real applicable approvals/markings see type plate on the side (product marking).

Additional tests

The devices have undergone the following additional tests:

Test

Explanation

Vibration

10 frequency sweeps in 3 axes

5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude

60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude

Shocks

1000 shocks in each direction, in 3 axes

35 g, 11 ms