EP2038-0042 - Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT | |
---|---|
Connection | 2 x M12 socket, 4-pin, D-coded, shielded |
Electrical isolation | 500 V |
Distributed Clocks | yes |
Supply voltages | |
---|---|
Connection | Input: 7/8" plug, 5-pin, 16-UN thread Downstream connection: 7/8" socket, 5-pin, 16-UN thread |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current | max. 16 A at 40 °C |
Current consumption from US | 130 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current | max. 16 A at 40 °C |
Current consumption from UP | 20 mA + load |
Diagnostics | Undervoltage detection. |
Electrical isolation GNDS / GNDP | yes |
Digital outputs | |
---|---|
Number | 8 |
Connection | 8 x M12 socket, 5-pin, A-coded |
Cable length | max. 30 m from the box to the actuator |
Load type | Ohmic, inductive, lamp load up to 24 W |
Nominal output voltage | 24 VDC from UP |
Output current | max. 2.4 A per channel. Sum current of all outputs: max. 16 A at 40 °C |
Short-circuit current | 3.2 A typ. |
Output driver supply | from UP |
Changeover times | TON: 50 µs typ., TOFF: 100 µs typ. |
Diagnosis |
|
Housing data | |
---|---|
Dimensions W x H x D |
60 mm x 150 mm x 26,5 mm (without connectors) |
Weight |
approx. 440 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 conforms to EN 60529 |
Approvals / markings | |
---|---|
Approvals / markings *) | CE, UL under preparation |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |