EP1xxx - EtherCAT Box modules with digital inputs

Documentation issue status

 
 
Version
Comment
3.0
Front page updated
Scope of supply added
2.8
EP18x9-0042: Technical data and connections updated
2.7
EP1809-0042 added
EP1816-0003 added
EP1819-0021 added
EP1859-0042 added
2.6
Signal connection of EP1816-3008 corrected
Protection enclosure BG2000-0010 added
EP1098-0001 introduction: 2-wire connection corrected
EP1816-1008 added
2.5.0
EP1816-3008 added
2.4.1
EP1111-0000 – technical data updated
2.4.0
Nut torques for connectors updated
2.3.0
Torque wrench diagram updated
Power connection updated
2.2.0
EP1008-0022 added
EP1819-0021 added
Cabling adjusted
2.1.0
Nut torques for connectors extended
2.0.0
Migration
Technical data updated
1.4.0
Accessories chapter added
Chapter on Nut torques for connectors updated
Chapter on EtherCAT connection updated
Chapter on BG2000-0000 - protective housing for EtherCAT Box updated
1.3.0
EP1111-0000 added
EP1098-0001 and EP1098-0002 added
EP1809-0021, EP1809-0022 and EP1819-0022 updated
1.2.0
ATEX notes added
Extended temperature range for activated modules documented
EP1809-0021, EP1809-0022 and EP1819-0022 added
Description of the power connection updated
Overview of EtherCAT cables extended
1.1.0
Technical data: Current consumption values amended
Nut torques for connectors added
1.0.0
Process data description extended
0.7
Description of status LEDs added
Signal connection extended
Explanation of the serial number adapted to the new standard
0.6
Signal connection extended
0.5
First preliminary version
 
 
 

Firmware and hardware versions

This documentation refers to the firmware and hardware version that was applicable at the time the documentation was written.

The module features are continuously improved and developed further. Modules having earlier production statuses cannot have the same properties as modules with the latest status. However, existing properties are retained and are not changed, so that older modules can always be replaced with new ones.

 
 

The firmware and hardware version (delivery state) can be found in the batch number (D-number) printed on the side of the EtherCAT Box.

 
 
 

Syntax of the batch number (D-number)

 
D: WW YY FF HH
WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version
Example with D no. 29 10 02 01:
29 - week of production 29
10 - year of production 2010
02 - firmware version 02
01 - hardware version 01
 
 

Further information on this topic: Version identification of EtherCAT devices.