Objects to be parameterized during commissioning
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default parameters | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 8000 CNT Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
8000:0 | CNT Settings | Maximum subindex | UINT8 | RO | 0x13 (19dec) | |
8000:03 | Enable reload | The counter counts to the value in index 0x8000:13 | BOOLEAN | RW | 0x00 (0dec) | |
8000:04 | Count down | Counting direction: | BOOLEAN | RW | 0x00 (0dec) | |
0bin | Forward | |||||
1bin | Down | |||||
8000:05 | Operating mode | Operation mode | BIT2 | RW | 0x01 (1dec) | |
01bin | Enable pos. gate (gate inhibits with positive level) | |||||
10bin | Enable neg. gate (gate inhibits with negative level) | |||||
8000:13 | Counter reload value | The limit that can be activated via "Enable reload" (index 0x8000:03). | UINT32 | RW | 0x00000000 (0dec) |
Index 8010 CNT Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
8010:0 | CNT Settings | Maximum subindex | UINT8 | RO | 0x13 (19dec) | |
8010:03 | Enable reload | The counter counts to the value in index 0x8010:13 | BOOLEAN | RW | 0x00 (0dec) | |
8010:04 | Count down | Counting direction: | BOOLEAN | RW | 0x00 (0dec) | |
0bin | Forward | |||||
1bin | Down | |||||
8010:05 | Operating mode | Operation mode | BIT2 | RW | 0x01 (1dec) | |
01bin | Enable pos. gate (gate inhibits with positive level) | |||||
10bin | Enable neg. gate (gate inhibits with negative level) | |||||
8010:13 | Counter reload value | The limit that can be activated via "Enable reload" (index 0x8010:03). | UINT32 | RW | 0x00000000 (0dec) |
Index 8022 DIG Filter Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
8022:0 | DIG Filter Settings | Maximum subindex | UINT8 | RO | 0x08 (8dec) | |
8022:01 | Input 0 | Filter time for the input | UINT8 | RW | 0x00 (0dec) | |
0dec | 10 µs | |||||
1dec | 200 µs | |||||
2dec | 1 ms | |||||
3dec | 3 ms | |||||
4dec | 10 ms | |||||
5dec | 100 ms | |||||
8022:02 | Input 1 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:03 | Input 2 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:04 | Input 3 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:05 | Input 4 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:06 | Input 5 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:07 | Input 6 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) | |
8022:08 | Input 7 | see 0x8022:01 | UINT8 | RW | 0x00 (0dec) |