Connectors

Note

Risk of confusion: supply voltages and EtherCAT

Defect possible through incorrect insertion.

  • Observe the color coding of the connectors:
         black: Supply voltages
         green: EtherCAT
Connectors 1:
Connectors 2:
M8 connector

Contact

Function

Description

Core color 1)

1

US

Control voltage

Brown

2

UP

Peripheral voltage

White

3

GND

GND

Blue

4

GND

GND

Black

1) The core colors apply to cables of the type: Beckhoff ZK2020-3xxx-xxxx