Connection system
WARNING | |
Risk of electric shock and damage of device! Bring the bus terminal system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals! |
Overview
The Bus Terminal system offers different connection options for optimum adaptation to the respective application:
- The terminals of ELxxxx and KLxxxx series with standard wiring include electronics and connection level in a single enclosure.
- The terminals of ESxxxx and KSxxxx series feature a pluggable connection level and enable steady wiring while replacing.
- The High Density Terminals (HD Terminals) include electronics and connection level in a single enclosure and have advanced packaging density.
Standard wiring (ELxxxx / KLxxxx)
The terminals of ELxxxx and KLxxxx series have been tried and tested for years.
They feature integrated screwless spring force technology for fast and simple assembly.
Pluggable wiring (ESxxxx / KSxxxx)
The terminals of ESxxxx and KSxxxx series feature a pluggable connection level.
The assembly and wiring procedure for the KS series is the same as for the ELxxxx and KLxxxx series.
The ES/KS series terminals enable the complete wiring to be removed as a plug connector from the top of the housing for servicing.
The lower section can be removed from the terminal block by pulling the unlocking tab.
Insert the new component and plug in the connector with the wiring. This reduces the installation time and eliminates the risk of wires being mixed up.
The familiar dimensions of the terminal only had to be changed slightly. The new connector adds about 3 mm. The maximum height of the terminal remains unchanged.
A tab for strain relief of the cable simplifies assembly in many applications and prevents tangling of individual connection wires when the connector is removed.
Conductor cross sections between 0.08 mm2 and 2.5 mm2 can continue to be used with the proven spring force technology.
The overview and nomenclature of the product names for ESxxxx and KSxxxx series has been retained as known from ELxxxx and KLxxxx series.
High Density Terminals (HD Terminals)
The terminals from these series with 16 terminal points are distinguished by a particularly compact design, as the packaging density is twice as large as that of the standard 12 mm bus terminals. Massive conductors and conductors with a wire end sleeve can be inserted directly into the spring loaded terminal point without tools.
Wiring HD Terminals The High Density Terminals of the ELx8xx and KLx8xx series doesn't support pluggable wiring. |
Ultrasonically "bonded" (ultrasonically welded) conductors
Ultrasonically “bonded” conductors It is also possible to connect the Standard and High Density terminals with ultrasonically “bonded” (ultrasonically welded) conductors. In this case, please note the tables concerning the wire-size width below! |
Wiring
Terminals for standard wiring ELxxxx/KLxxxx and for pluggable wiring ESxxxx/KSxxxx
Up to eight terminal points enable the connection of solid or finely stranded cables to the bus terminal. The terminal points are implemented in spring force technology. Connect the cables as follows:
- Open a terminal point by pushing a screwdriver straight against the stop into the square opening above the terminal point. Do not turn the screwdriver or move it alternately (don't toggle).
- The wire can now be inserted into the round terminal opening without any force.
- The terminal point closes automatically when the pressure is released, holding the wire securely and permanently.
See the following table for the suitable wire size width.
Terminal housing | ELxxxx, KLxxxx | ESxxxx, KSxxxx |
Wire size width (single core wires) | 0.08 ... 2.5 mm2 | 0.08 ... 2.5 mm2 |
Wire size width (fine-wire conductors) | 0.08 ... 2.5 mm2 | 0.08 ... 2.5 mm2 |
Wire size width (conductors with a wire end sleeve) | 0.14 ... 1.5 mm2 | 0.14 ... 1.5 mm2 |
Wire stripping length | 8 ... 9 mm | 9 ... 10 mm |
High Density Terminals ELx8xx, KLx8xx (HD)
The conductors of the HD Terminals are connected without tools for single-wire conductors using the direct plug-in technique, i.e. after stripping the wire is simply plugged into the terminal point. The cables are released, as usual, using the contact release with the aid of a screwdriver. See the following table for the suitable wire size width.
Terminal housing | High Density Housing |
Wire size width (single core wires) | 0.08 ... 1.5 mm2 |
Wire size width (fine-wire conductors) | 0.25 ... 1.5 mm2 |
Wire size width (conductors with a wire end sleeve) | 0.14 ... 0.75 mm2 |
Wire size width (ultrasonically “bonded" conductors) | only 1.5 mm2 (see notice!) |
Wire stripping length | 8 ... 9 mm |
Shielding
Shielding Analog sensors and actuators should always be connected with shielded, twisted paired wires. |