Technical data
Technical data | EJ9576 |
---|---|
Technology | brake chopper |
E-Bus current consumption | typ. 85 mA |
Rated voltage | up to 72 V |
Capacitance | 155 µF |
Ripple current | 10 A |
Internal resistance | < 5 mΩ |
Chopper voltage | adjustable |
Recommended ballast resistor | 10 Ω, 100 W typ. (application-dependent) |
Overvoltage control range | 1 V typ., parameterizable via CoE data |
Ballast resistor clock rate | load-dependent, max. 1 ms, 2-point control |
Electrical isolation | 1500 V (E-bus/field-side) |
Diagnostics | temperature on the PCB, over-/undervoltage |
Special features | adjustable threshold |
permissible ambient temperature range during operation | 0 °C ... +55 °C |
permissible ambient temperature range during storage | -25 °C ... +85 °C |
permissible relative humidity | 95 %, no condensation |
Operation altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Mounting positon | |
Pollution degree | 2 |
6 and 8 | |
Color coding | grey |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4, (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
UL notice - Compact Motion
Notes on motion devices
|