Technical data

Technical data

EJ7047

Technology

Compact Drive Technology

Number of outputs

1 stepper motor, 2 phases, 1 x motor brake (configurable, 0.5 A)

Number of digital inputs

2 end position, 4 for an encoder system

Number of channels

1 stepper motor, encoder input, 2 digital inputs (Input 2 configurable for motor brake)

Connection method

direct motor connection

Load type

uni- or bipolar stepper motors

Supply voltage electronics

24 VDC (via distribution board)

Supply voltage power

8 ... 48 VDC (via distribution board)

Output current max.

5 A (overload- and short-circuit-proof)

Maximum step frequency

1000, 2000, 4000, 8000 or 16000 full steps/s (configurable)

Step pattern

64-fold micro stepping

Current controller frequency

approx. 64 kHz

Diagnostics LED

error phase A and B, power, enable

Resolution

approx. 5,000 positions in typical applications (per revolution)

Electrical isolation

500 V (E-bus/signal voltage)

Current consumption load voltage (Up contacts)

typ. 70 mA (via distribution board)

Current consumption from the E-bus

typ. 140 mA

Distributed clocks (DC)

yes

Encoder input signal

5 VDC ... 24 VDC, 5 mA typ., single-ended

Encoder pulse frequency

maximum 400,000 increments/s (4-fold evaluation)

Support NoCoEStorage

yes

Permissible ambient temperature range during operation

0°C ... +55°C

Permissible ambient temperature range during storage

-25°C ... + 85°C

Permissible relative humidity

95 %, no condensation

Operation altitude

max. 2.000 m

Dimensions (W x H x D)

approx. 24 mm x 66 mm x 55 mm

Weight

approx. 50 g

Installation

on signal distribution board

Pollution degree

2

Installation position

Standard see note!

Position of coding pins

1 and 8

Color coding

orange

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding distribution board)

EMC immunity/emission

according to EN 61000-6-2 / EN 61000-6-4 (with corresponding distribution board)
according to IEC/EN 61800-3 (with corresponding signal distribution board)

EMC category

category C3 - standard
category C2, C1 - auxiliary filter required

Protection class

EJ module: IP20
EJ system: dependent on signal distribution board and housing

Approvals/markings*

CE, EAC, UKCA
UL (see note)

*) Real applicable approvals/markings see type plate on the side (product marking).

Technical data 1:

CE approval

The CE Marking refers to the EtherCAT plug‑in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug‑in modules, they must be installed in a housing.

UL notice - Compact Motion

Technical data 2:

Notes on motion devices

  • Motor overtemperature
    Motor overtemperature sensing is not provided by the drive.
  • Application for compact motion devices
    The modules are intended for use only within Beckhoff`s Programmable Controller system Listed in File E172151.
  • Galvanic isolation from the supply
    The modules are intended for operation within circuits not connected directly to the supply mains (galvanically isolated from the supply, i.e. on transformer secondary).
  • Requirements for environmental conditions
    For use in Pollution Degree 2 Environment only.