Technical data
Technical data | EJ7031 |
---|---|
Technology | compact Drive Technology |
Number of outputs | 1 stepper motor, 2 phases |
Number of inputs | 2 end position |
Number of channels | 1 stepper motor, 2 digital inputs |
Connection method | direct motor connection |
Load type | 2-phase stepper motor (uni-/ bipolar) |
Nominal voltage | 24 VDC (-15%/+20%) |
Supply voltage power | 24 VDC via Up-contacts (via Distribution Board) |
Output current max. | 1.5 A (overload- and short-circuit-proof) |
Maximum step frequency | 1000, 2000, 4000, or 8000 full steps/s (configurable) |
Step pattern | up to 64-fold micro stepping |
Current controller frequency | approx. 16 kHz |
Diagnostics LED | error phase A and B, loss of step/stagnation, power, enable |
Resolution | approx. 5000 positions in typ. applications (per revolution) |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption Load voltage | typ. 30 mA + motor current |
Current consumption from the E-bus | typ. 140 mA |
Distributed-Clocks (DC) | yes |
Special features | travel distance control |
Support NoCoEStorage | yes |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Operating altitude | max. 2.000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | Standard see note |
1 and 8 | |
Color coding | orange |
Vibration/shock resistance | Conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) |
EMC category | Category C3 - standard |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
UL notice - Compact Motion
Notes on motion devices
|