EJ41xx- Analog Output Modules (16 Bit)

EJ413x - Technical Data

 
 
 
 
 
Technical data
EJ4132
EJ4134
Connection technology
2-wire, single-ended
Number of outputs
2
4
Signal voltage
-10 V to +10 V
Distributed Clocks
yes
Maximum cable length to the sensor
 
30 m (see note)
Accuracy Distributed Clocks
<< 1 µs
Load
> 5 kΩ (short-circuit-proof)
Measuring error
< 0.1 % (at 0°C .. +55°C, relative to full scale value)
< ±0.2 % (when the extended temperature range is used)
Resolution
16 bit (including sign)
16-bit
Electrical isolation
500 V (E-bus/field voltage)
Conversion time
~ 40 µs
~ 200 µs
Current consumption load voltage (Up contacts)
-
typ. 40 mA
Current consumption via E-bus
typ. 185 mA
typ. 90 mA
Permissible ambient temperature range during operation
-25°C .. +60°C (extended temperature range)
Permissible ambient temperature range during storage
-40 °C .. +85 °C
Permissible relative air humidity
95 %, no condensation
Operating altitude
max. 2,000 m
Dimensions (W x H x D)
approx. 12 mm x 66 mm x 55 mm
Pollution degree
2
Weight
approx. 30 g
Mounting
on signal distribution board
Mounting position
1 and 7
Color coding
blue
Vibration / shock resistance
conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board)
EMC immunity / emission
conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board)
Protection class
EJ module: IP20
EJ system: dependent on the signal distribution board and housing
Approval
CE, UL
 
 
CE approval
The CE Marking refers to the EtherCAT plug-in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug-in modules, they must be installed in a housing.
 
 
 
 
Maximum cable length to the sensor
Without additional protective measures, the maximum cable length from the EtherCAT Module to the sensor is 30 m. For longer cable lengths, suitable surge protection should be provided.