EJ3202, EJ3214 - Technical Data
Technical data | EJ3202 | EJ3214 |
---|---|---|
Number of inputs | 2 | 4 |
Connection technology | 2-, 3-wire | |
Distributed Clocks | - | |
Input filter cut-off frequency | typ. 1 kHz | |
Sensor types | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000 | |
Conversion time | approx. 2 ms .. 800 ms (configurable), depending on configuration and filter setting | approx. 170 ms, preset |
Measuring current (depending on the sensor element and temperature) | typ. 0.5 mA | typ. < 0.5 mA (load-dependent) |
Measuring range | -200 °C .. +850 °C (Pt sensors) | |
Temperature range | Range-dependent: | Range-dependent: |
Resolution (default) | 0.1 °C per digit | |
Measuring error | < ±0.5 °C for PT sensors | < ±0.5 °C for PT sensors, |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption via E-bus | typ. 165 mA | typ. 160 mA |
Permissible ambient temperature range during operation | -25 °C .. +60 °C (extended temperature range) | |
Permissible ambient temperature range during storage | -40 °C .. +85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Operating altitude | max. 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | approx. 30 g | |
Mounting | on signal distribution board | |
Pollution degree | 2 | |
Mounting position | ||
1 and 6 | ||
Color coding | green | |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20 | |
Approvals / markings | CE, EAC, UKCA, | |
Largest short-term deviation during a specified electrical interference test | - | 2.5% |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |