Output data
Index 7000 PTO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | PTO Outputs | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7000:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Disable ramp | The ramp function is disabled despite active index 0x8000:06. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Go counter | If travel distance control is activated (index 0x8000:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) |
7000:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
Index 7010 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | ENC Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7010:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Set counter value | This is the counter value to be set via "Set counter" (index 0x7010:03). | UINT32 | RO | 0x00000000 (0dec) |
Index 7020 PLS Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7020:0 | PLS Outputs | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7020:01 | Enable PLS | Activate automatic counting function | BOOLEAN | RO | 0x00 (0dec) |
7020:04 | Output | Signal at the output | BOOLEAN | RO | 0x00 (0dec) |
7020:11 | Switch-on value | Counter value at which the "Output 24 V" is switched on. | UINT32 | RO | 0x00000000 (0dec) |
7020:12 | Switch-off value | Counter value at which the "Output 24 V" is switched off. | UINT32 | RO | 0x00000000 (0dec) |
Index 7030 PLS Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | PLS Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7030:01 | Enable PLS | Activate automatic counting function | BOOLEAN | RO | 0x00 (0dec) |
7030:04 | Output | Signal at the output | BOOLEAN | RO | 0x00 (0dec) |
7030:11 | Switch-on value | Counter value at which the "Output 24 V" is switched on. | UINT32 | RO | 0x00000000 (0dec) |
7030:12 | Switch-off value | Counter value at which the "Output 24 V" is switched off. | UINT32 | RO | 0x00000000 (0dec) |