Configuration data
Index 8000 PTO Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | PTO Settings | Max. Subindex | UINT8 | RO | 0x16 (24dec) |
8000:02 | Emergency ramp active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Watchdog timer inactive | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Sign/amount representation | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:06 | Ramp function active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:07 | Ramp base frequency | Selection in the pull-down menu: 0dec: 1dec: | BIT1 | RW | 0x00 (0dec) |
8000:08 | Direct input mode | TRUE: FALSE:' | BOOLEAN | RW | 0x00 (0dec) |
8000:09 | User switch-on value on wdt | Determines the behavior with triggered watchdog timer TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:0A | Travel distance control active | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:0B | Output set active low | Inversion of the output logic for output 24 V FALSE: TRUE: | BOOLEAN | RW | 0x00 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0E | Operating mode | Selection in the pull-down menu: 0dec: 1 dec: 2 dec: | BIT2 | RW | 0x00 (0dec) |
8000:10 | Negative logic | TRUE: FALSE: | BOOLEAN | RW | 0x00 (0dec) |
8000:11 | User switch-on-value | User switch-on value (frequency) | UINT16 | RW | 0x0000 (0dec) |
8000:12 | Base frequency 1 | Base frequency 1 = 50000 Hz | UINT32 | RW | 0x0000C350 (50000dec) |
8000:13 | Base frequency 2 | Base frequency 2 = 100000 Hz | UINT32 | RW | 0x000186A0 (100000dec) |
8000:14 | Ramp time constant (rising) | Ramp time constant (rising) | UINT16 | RW | 0x03E8 (1000dec) |
8000:15 | Ramp time constant (falling) | Ramp time constant (falling) | UINT16 | RW | 0x03E8 (1000dec) |
8000:16 | Frequency factor (digit x 10 mHz) | Frequency factor (direct input, digit x 10 mHz) | UINT16 | RW | 0x0064 (100dec) |
8000:17 | Slowing down frequency | Slowing down frequency, travel distance control | UINT16 | RW | 0x0032 (50dec) |
8000:18 | Ramp time constant (emergency) | Ramp time constant for controlled switch-off; User switch-on value is driven to (index 0x8000:11) | UINT16 | RW | 0x03E8 (1000dec |