Technical data
Technical data | EJ2522 |
---|---|
Connection technology | Pulse train (frequency output) |
Number of outputs | RS422 differential outputs alternatively: 2-channel (A,B) or 1-channel (A, B, C) |
Output specification | RS422, differential, 50 mA, min. 120 Ω load |
Signal voltage | RS422 level (differential min. 1 V, max. 3 V) |
Distributed Clocks | Yes |
Base frequency | 0 .. 4 MHz, default: 50 kHz |
Duty cycle | 50 % (±10 %) |
Resolution | 16 bits (incl. sign, scaled via the set frequency range) |
Step size | min. 10 ns (internal) |
Current consumption via E-bus | typ. 180 mA |
Current consumption load voltage | typ. 50 mA (load-dependent) |
Special features | ABC incremental encoder simulation including interfacing with TwinCAT NC |
Electrical isolation | 500 V (E-bus/field voltage) |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 24 mm x 66 mm x 55 mm |
Weight | approx. 50 g |
Mounting | on signal distribution board |
Degree of pollution | 2 |
Installation position | |
1 and 4 | |
Color coding | red |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals / markings | CE, EAC, UKCA |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |