Configuration data
Index 80n0 PWM Settings (n=0 for Ch.1, n=1 for Ch.2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | PWM Settings Ch.2 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
80n0:01 | Enable user scale | Activation of scaling (index 0x80n0:11 and 0x80n0:12) | BIT1 | RW | 0x00 (0dec) |
80n0:02 | Presentation |
| BIT3 | RW | 0x00 (0dec) |
80n0:05 | Watchdog |
| BIT2 | RW | 0x00 (0dec) |
80n0:07 | Operation mode | 0: PWM 20 Hz..20 kHz 2: PWM 100 ns frq. res. 3: PWM 1 Hz..20 kHz | BIT2 | RW | 0x00 (0dec) |
80n0:09 | Channel synchronisation |
| BIT2 | RW | 0x00 (0dec) |
80n0:11 | Offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scaling gain | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default output | Output value, if activated via index 0x80n0:05 | UINT16 | RW | 0x0000 (0dec) |
80n0:14 | Default output ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms. | UINT16 | RW | 0xFFFF (65535dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:15 | Period PWM 20 Hz..20 kHz [µs] | The cycle duration is specified with a resolution of 1 µs (default). | UINT16 | RW | 0x0FA0 (4000dec) |
80n0:16 | Period PWM 1 Hz..20 kHz [µs] | The cycle duration is specified with a resolution of 1 µs (default). | UINT32 | RW | 0x000186A0 (1000000dec) |