Output data
Index 7000 PWM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | PWM Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
7000:11 | PWM output | Output data channel 1 | UINT16 | RO | 0x0000 (0dec) |
7000:12 | PWM period | Output period channel 1 | UINT16 | RO | 0x0000 (0dec) |
7000:13 | PWM period 1 Hz | Output period channel 1: 1 Hz | UINT32 | RO | 0x00000000 (0dec) |
Index 7010 PWM Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | PWM Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
7010:11 | PWM output | Output data channel 2 | UINT16 | RO | 0x0000 (0dec) |
7010:12 | PWM period | Output period channel 2 | UINT16 | RO | 0x0000 (0dec) |
7010:13 | PWM period | Output period channel 2: 1 Hz | UINT32 | RO | 0x00000000 (0dec) |