EJ2502 - Basic function principles

 

The EJ2502 outputs a pulse width modulated 24 V square wave signal with a maximum load capacity of 0.5 A on two channels. This signal can be modified in terms of PWM ratio [0 .. 100%] (duty factor) and frequency [1 Hz .. 20 kHz], see Technical Data. The output frequency is configurable for each channel.
The peripheral side of the electronics is electrically isolated from the internal E-bus, and therefore also from the fieldbus.
The process data resolution of 16 bit is converted to the hardware resolution of 10 bit inside the module.