Technical data

 

Technical data

EJ2502

Number of outputs

2

Rated load voltage

24 VDC (-15%/+20%)

Load type

ohmic, inductive, lamp load

Distributed Clocks

-

Output current (per channel)

max. 0.5 A (short-circuit proof, 1 A driver component)

Base frequency

1 .. 20 kHz, 250 Hz default

Duty factor

0 .. 100%

Resolution

9 .. 15 Bits

Switching times

TON > 750 ns, TOFF >500 ns

Power supply for electronics

via the E-bus

Current consumption via E-bus

typ. 110 mA

Electrical isolation

500 V (E-bus/field voltage)

Load voltage current consumption

typ. 10 mA + load

Permissible ambient temperature range during operation

-25°C .. + 60°C (extended temperature range)

Permissible ambient temperature range during storage

-40°C .. + 85°C

Permissible relative humidity

95%, no condensation

Operating altitude

max. 2,000 m

Dimensions (W x H x D)

approx. 12 mm x 66 mm x 55 mm

Gewicht

approx. 30 g

Mounting

on signal distribution board

Pollution degree

2

Installation position

Standard

Position of the coding pins

1 and 4

Color coding

red

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board)

EMC immunity / emission

conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board)

Protection class

EJ module: IP20,
EJ system: dependent on signal distribution board and housing

Approvals / markings

CE, EAC, UKCA,
UL

CE approval

The CE Marking refers to the EtherCAT plug-in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug-in modules, they must be installed in a housing.