Technical data
Technical data | EJ2128 |
---|---|
Digital outputs | 8 |
Rated load voltage | 3.3 VDC / 5 VDC |
Load type | Ohmic, lamp load |
Distributed Clocks | - |
Max. output current | ±20 mA (short-circuit proof) per channel, CMOS output/push-pull |
Switching times | TON: < 1µs, TOFF: < 1 µs typ. |
Maximum cable length to the sensor | 30 m (see note) |
Current consumption via E-bus | typically 80 mA |
Current consumption load voltage (Up contacts) | typically 12 mA + load |
Electrical isolation | 500 V (E-bus/field voltage) |
Permissible ambient temperature range during operation | -25 °C .. +60 °C |
Permissible ambient temperature range during storage | -40°C .. +85°C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Special features | Fast CMOS output |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
3 and 4 | |
Color coding | red |
Vibration / shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity / emission | according to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals / markings | CE, EAC, UKCA |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
Maximum cable length to the sensor
|
Fail-safe operation
|