Structure
No. | Component | Description |
---|---|---|
1 | DIP switch (S101). | The DIP switches can be used to define the Explicit Device Identification for the EtherCAT slave interfaces (X101, X102). |
2 | Battery compartment (under the front flap). | Power supply for the battery-backed clock for time and date. |
3 | MicroSD card slot (under the front flap). | Slot for industrial MicroSD cards. |
4 | EtherCAT slave interfaces RJ45 (X101, X102). | EtherCAT In and EtherCAT Out for connection to an EtherCAT master. |
5 | This switches the Embedded PC to Config mode. | |
6 | Diagnostic LEDs for TwinCAT and EtherCAT state. | |
7 | Ethernet interface (X001). | Interface for commissioning and programming the Embedded PC. |
8 | Diagnosis of the power supply for the Embedded PC and the terminal bus. Status of the E-bus and K-bus communication. | |
9 | Spring-loaded terminals, +24 V and 0 V | Power supply for Embedded PC. |
10 | Terminal bus (K-bus or E-bus) | Interface for EtherCAT Terminals or Bus Terminals. Data exchange and supply. |
11 | Spring-loaded terminal, +24 V | Power supply for Bus Terminals via power contact. |
12 | Spring-loaded terminal, 0 V | Power supply for Bus Terminals via power contact. |
13 | Terminal release | Releases the power supply terminal and therefore the Embedded PC from the mounting rail. |
14 | Spring-loaded terminal, PE | Spring-loaded terminal for power contact PE. |
15 | Power contacts, +24 V, 0 V, PE | Power contacts for Bus Terminals. |