S-0-0295 Drive enable delay time

The parameter contains the delay “Drive enable delay time”. This delay time starts as soon as bit 14 is set by S-0-0134. It delays the power supply of the motor by the set time. Within this time it is then possible to switch a contactor that may be present in the motor cable.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

0

Default

0

Max value

10000

Unit

ms

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0295 Drive enable delay time 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0295 Drive enable delay time 2:

For further information please look into the involved IDN:

S-0-0134