S-0-0254 Actual parameter set

The parameter contains the number of the current data set.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

For a parameter set switchover the data set must be correct and specified in S-0-0217. It is not possible to switch the drive to EtherCAT state OP if the data set 0 is not valid.

Bit patterns

Bit

Meaning

0 -2

Structure of the actual parameter set
Structure of the actual parameter set

0 = data set 0 activated

1 = data set 1 activated

2 = data set 2 activated

3 = data set 3 activated

4 = data set 4 activated

5 = data set 5 activated

6 = data set 6 activated

7 = data set 7 activated

3 - 15

Reserved

S-0-0254 Actual parameter set 1:

For further information please look into the involved IDN:

S-0-0217