S-0-0201 Motor warning temperature

If the temperature in the motor exceeds this value, the drive sets change bit 1 of S-0-0012, and a warning is generated.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

40.0

Default

80.0

Max value

150.0

Unit

°C

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0201 Motor warning temperature 1:

For further information please look into the involved IDN:

S-0-0012