S-0-0179 Probe status

If the drive stores one or more measured values, the corresponding bits are set in this parameter.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Bit pattern:

Bit

Meaning

0

Probe 1 positive latched
Probe 1 positive latched

0 = not latched
1 = latched

1

Probe 1 negative latched
Probe 1 negative latched

0 = not latched
1 = latched

2- 15

Reserved

S-0-0179 Probe status 1:

For further information please look into the involved IDN:

S-0-0170, S-0-0405