S-0-0405 Probe 1 enable

This parameter is used to activate probe unit 1 of the drive. This parameter can be linked with a real-time control bit (S-0-0301), so that activation is possible via the MasterControlWord (S-0-0134).

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

The drive checks this parameter as long as S-0-0170 is enabled. To start a new measuring probe cycle, the value of this IDN must be changed from 0 to 1.

Bit pattern:

Bit

Meaning

0

Probe 1
Probe 1
0 = not enabled
1 = enabled

1 – 15

Reserved

S-0-0405 Probe 1 enable 1:

For further information please look into the involved IDN:

S-0131, S-0-0170, S-0-0301

S-0-0405 Probe 1 enable 2:

Additional functional description

AX5000 / Probe Unit