S-0-0120 Current control loop integral action time 2

The parameter contains the integral action time for the field-generating current (I_d) in the PI current controller.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.1

Default

13.0

Max value

3000.0

Unit

ms

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0120 Current control loop integral action time 2 1:

For further information please look into the involved IDN:

S-0-0107