S-0-0107 Current control loop integral action time 1

The parameter contains the integral action time 1 for the current controller that is responsible for the torque- or force-generating current.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.1

Default

13.0; from Rev. 210: 0.8

Max value

3000.0

Unit

ms

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210