1600:x LinearMotor Outputs






16E0:x LinearMotor Dynamic Outputs






1A00:x LinearMotor Inputs






1AE0:x LinearMotor Dynamic Inputs






32C0:x LinearMotor parameters







32C0:01 Configured motor type







32C0:02 Pole pair distance







32C0:03 Motor peak current







32C0:04 Motor nominal voltage







32C0:05 Motor max voltage







32C0:06 Winding resistance R







32C0:07 Winding inductance Ld







32C0:08 Winding inductance Lq







32C0:09 Motor warning temperature







32C0:0A Motor shut down temperature







32C0:0B Coil unit mass







32C0:0C Motor rated speed







32C0:0D Motor rated force







32C0:0E Commutation offset







32C0:0F Motor temperature sensor connection







32C0:10 Motor max voltage slope







32C0:16 Commutation offset source







32C0:17 Motor peak force







32C0:1A reserved_8







32C0:1B reserved_9






32C1:x LinearMotor actual values






32C2:x LinearMotor force characteristic






32C6:x LinearMotor commutation monitoring parameters






32C7:x LinearMotor temperature sensor characteristic






32C8:x LinearMotor thermal model






32C9:x LinearMotor rotor slowdown procedure parameter






32CA:x LinearMotor info






32CC:x LinearMotor inductance characteristic






32CD:x LinearMotor commutation offset command






32CE:x LinearMotor commutation offset command parameters






32D1:x LinearMotor field weakening parameter






32D3:x LinearMotor cogging compensation parameter






32D4:x LinearMotor cogging compensation actual values






32D5:x LinearMotor cogging compensation demand values






32DF LinearMotor control mode






6075 Motor standstill current






6076 Motor standstill force






6080 Max motor speed