1600:x AxisMain Outputs
16E0:x AxisMain Dynamic Outputs
1A00:x AxisMain Inputs
1AE0:x AxisMain Dynamic Inputs
3000:x AxisMain parameters
3001:x AxisMain actual values
3002:x AxisMain parameters positive limit switch
3003:x AxisMain parameters negative limit switch
3004:x AxisMain parameters error manager
3005:x AxisMain scaling index
3006:x AxisMain command
3007:x AxisMain parameters position offset
3008:x AxisMain parameters encoder direction
3009:x AxisMain parameters hardware enable
300A:x AxisMain demand values
300C:x AxisMain advanced tuning command
300D:x AxisMain advanced tuning command parameters
300E:x AxisMain parameters fast stop
301E:x AxisMain error counter
301E:01 Motor overload shut down
301E:02 Motor overtemperature shut down
301E:03 Drive overtemperature shut down
301E:04 Control voltage error
301E:05 Feedback error
301E:06 Commutation error
301E:07 Overcurrent error
301E:08 Overvoltage error
301E:09 Undervoltage error
301E:0A Power supply phase error
301E:0B Communication error
301E:0C TorqueOff with emergency brake
301E:0D Motor connection error
301E:0E Safety STO error
301E:0F Overspeed error
301E:10 Motor Brake connection error
301E:11 DC link connection overcurrent error
301F:x AxisMain info
603E:x TxPDO Data invalid
603F Error code
6040 Controlword
6041 Statusword
605A Quick stop option code
605E Fault reaction option code
6060 Modes of operation
6061 Modes of operation display
6064 Position actual value
606C Velocity actual value
607B:x Position range limit
608F:x Position encoder resolution
6091:x Gear ratio
6092:x Feed constant
6096:x Velocity factor
6097:x Acceleration factor
60A2:x Jerk factor
60B8 Touch probe control
60B9 Touch probe status
60BA Touch probe 1 positive edge
60BB Touch probe 1 negative edge
60BC Touch probe 2 positive edge
60BD Touch probe 2 negative edge
60D0:x Touch probe source
60D1 Touch probe time stamp 1 positive edge
60D2 Touch probe time stamp 1 negative edge
60D3 Touch probe time stamp 2 positive edge
60D4 Touch probe time stamp 2 negative edge
60D5 Touch probe 1 positive edge counter
60D6 Touch probe 1 negative edge counter
60D7 Touch probe 2 positive edge counter
60D8 Touch probe 2 negative edge counter
60D9 Supported functions
60DA Function settings
60E4:x Additional position actual value
60E5:x Additional velocity actual value
60E6:x Additional position encoder resolution encoder increments
60E8:x Additional gear ratio motor revolutions
60E9:x Additional feed constant feed
60EB:x Additional position encoder resolution motor revolutions
60ED:x Additional gear ratio shaft revolutions
60EE:x Additional feed constant driving shaft revolutions
60FD Digital inputs
6502 Supported drive modes